HARTING PushPull V4 WDF 48V/12A 4p Crimp
Article No.: 09 46 245 4420
![HARTING PushPull V4 WDF 48V/12A 4p Crimp](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09462454420_20220819_173821428/09462454420_20220819_173821428_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![HARTING PushPull V4 WDF 48V/12A 4p Crimp](/assets/images/3d-gallery-thumbnail.png)
![HARTING PushPull V4 WDF 48V/12A 4p Crimp](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09462454420_20220819_173821428/09462454420_20220819_173821428_S.jpg)
HARTING PushPull V4 WDF 48V/12A 4p Crimp
Article No.: 09 46 245 4420
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING PushPull (V4) |
Identification | Power |
Element | Panel feed through set |
Description of hood/housing | Compact |
Termination method | Crimp termination |
---|---|
Shielding | Unshielded |
Number of contacts | 4 |
Locking type | PushPull |
Pack contents | with 4 turned female contacts, insulation body, hood and integrated seal |
Conductor cross-section | 1.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 16 ... AWG 14 |
Wire outer diameter | ≤ 2.9 mm |
Rated current | 12 A |
Rated voltage | 48 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Stripping length | 5 mm Cores |
30 mm cable jacket | |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Vibration resistance | 10-500 Hz, 5 g, 0.35 mm, 2h/axis |
5.72 m/s² acc. to IEC 61373 Category 1 Class B | |
Shock resistance | 25 g / 11 ms, 3 shocks / axis and direction |
5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Material (hood/housing) | Thermoplastic |
---|---|
Colour (hood/housing) | Black |
Material flammability class acc. to UL 94 | V-0 |
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
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|---|
EN 45545-2 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 7.692 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140223684 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next