Gender Changer SUB-D9, f-m
Article No.: 39 50 904 0031
![Gender Changer SUB-D9, f-m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/39_50_904_0030_RGB01/39_50_904_0030_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Gender Changer SUB-D9, f-m
Article No.: 39 50 904 0031
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Sockets |
---|---|
Series of hoods/housings | Han-Port® |
Element | Gender changer |
Specification | D-Sub 1 |
9 poles | |
Female/male |
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
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Packaging size | 1 |
---|---|
Net weight | 11 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140155275 |
ETIM | EC001132 |
eCl@ss | 27440302 D-Sub-Connector |
Previous
Next