Frame Han 24HPR EasyCon-Mod-a-h
Article No.: 09 40 024 9932
![Frame Han 24HPR EasyCon-Mod-a-h](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_024_993X_RGB01/09_40_024_993X_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Frame Han 24HPR EasyCon-Mod-a-h](/assets/images/3d-gallery-thumbnail.png)
![Frame Han 24HPR EasyCon-Mod-a-h](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_024_993X_RGB01/09_40_024_993X_RGB01_S.jpg)
Frame Han 24HPR EasyCon-Mod-a-h
Article No.: 09 40 024 9932
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR EasyCon |
Type of accessory | Frame |
Description of the accessory | for up to 8 single modules |
a … h |
Size | 24 B |
---|---|
Pack contents | 2x M4/M5 distance bolts (AF 7) |
2x M5/M6 distance bolts (AF 7) | |
4x M4 screw | |
4x washer SK S4 |
Tightening torque | 1.5 Nm Fixing screws M4 |
---|---|
6 Nm Distance bolt |
Material (accessories) | Stainless steel |
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
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 215 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140194441 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next