Flexbox bellows seal insert med 5-16mm
Article No.: 09 14 000 8200
![Flexbox bellows seal insert med 5-16mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_000_8200_20220822_163515438/09_14_000_8200_20220822_163515438_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Flexbox bellows seal insert med 5-16mm](/assets/images/3d-gallery-thumbnail.png)
![Flexbox bellows seal insert med 5-16mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_000_8200_20220822_163515438/09_14_000_8200_20220822_163515438_S.jpg)
Flexbox bellows seal insert med 5-16mm
Article No.: 09 14 000 8200
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable seal |
Clamping range | 5 ... 16 mm |
---|
Material (seal) | NBR |
---|---|
Colour (seal) | RAL 9005 (jet black) |
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
Packaging size | 10 |
---|---|
Net weight | 0.01 g |
Country of origin | Taiwan |
European customs tariff number | 40169300 |
GTIN | 5713140191686 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next