Ferrule crimping tool 0,14-2,5mm²
Article No.: 09 99 000 0970
![Ferrule crimping tool 0,14-2,5mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_99_000_0970_20220822_203106189/09_99_000_0970_20220822_203106189_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Ferrule crimping tool 0,14-2,5mm²
Article No.: 09 99 000 0970
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Hand crimping tool |
Description of the tool | for wire end ferrules |
acc. to DIN 46228 |
Conductor cross-section | 0.14 ... 2.5 mm² |
---|
Packaging size | 1 |
---|---|
Net weight | 0.1 g |
Country of origin | Germany |
European customs tariff number | 82032000 |
GTIN | 5713140277922 |
ETIM | EC000168 |
eCl@ss | 21043811 Crimping pliers |
Previous
Next