Crimp inserts 8,5 for tool 09990000647
Article No.: 09 99 000 0658
![Crimp inserts 8,5 for tool 09990000647](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/0999000065X_20220822_235500492/0999000065X_20220822_235500492_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Crimp inserts 8,5 for tool 09990000647
Article No.: 09 99 000 0658
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Crimping insert |
Description of the tool | for part number 09 99 000 0647 |
Wrench size | 8.5 |
---|
Packaging size | 1 |
---|---|
Net weight | 80.63 g |
Country of origin | Germany |
European customs tariff number | 82073090 |
GTIN | 5713140278172 |
ETIM | EC001282 |
eCl@ss | 21043852 Insert for crimp tool |
Previous
Next