Cable USB,m-m; 2 m
Article No.: 39 50 903 0050
![Cable USB,m-m; 2 m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/39_50_903_005X_RGB01/39_50_903_005X_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Cable USB,m-m; 2 m](/assets/images/3d-gallery-thumbnail.png)
![Cable USB,m-m; 2 m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/39_50_903_005X_RGB01/39_50_903_005X_RGB01_S.jpg)
Cable USB,m-m; 2 m
Article No.: 39 50 903 0050
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | USB |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | USB 2.0 |
Type A | |
Male | |
Connector 2 | USB 2.0 |
Type A | |
Male | |
Type of cable | Copper cable (round) |
Cable length | 2 m |
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
Net weight | 1 g |
Country of origin | China |
European customs tariff number | 85444290 |
GTIN | 5713140155206 |
ETIM | EC002599 |
eCl@ss | 27060307 Bus cable |
Previous
Next