Han hinged frame plus, for 4 modules a-d

Article No.: 09 14 016 0371


Hinged frame plus

Han hinged frame plus, for 4 modules a-d

Article No.: 09 14 016 0371

to see prices and availability.
0

Properties Overview

Hinged frame plus for 4 modules, a ... d Size: 16 B

Product Details


Category Accessories
Series Han-Modular®
Type of accessory Hinged frame plus
Description of the accessory for 4 modules
a ... d
Size 16 B
Conductor cross-section 1 ... 10 mm² PE (power side)
0.5 ... 2.5 mm² PE (signal side)
The use of ferrules is recommended, conductor cross-section 10 mm² only with ferrule crimping tool 09 99 000 0374.
Stripping length 8 ... 10 mm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material Zinc die-cast
Stainless steel
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
California Proposition 65 substances Not contained
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
Approvals DNV GL
Packaging size 1
Net weight 4.67 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140161979
ETIM EC002312
eCl@ss 27440206 Module carrier frame for industrial connectors
Previous
Next