Han hinged frame plus, for 3 modules A-C

Article No.: 09 14 010 0361


Hinged frame plus

Han hinged frame plus, for 3 modules A-C

Article No.: 09 14 010 0361

to see prices and availability.
0

Properties Overview

Hinged frame plus for 3 modules, A ... C Size: 10 B

Product Details


Category Accessories
Series Han-Modular®
Type of accessory Hinged frame plus
Description of the accessory for 3 modules
A ... C
Size 10 B
Conductor cross-section 1 ... 10 mm² PE (power side)
0.5 ... 2.5 mm² PE (signal side)
The use of ferrules is recommended, conductor cross-section 10 mm² only with ferrule crimping tool 09 99 000 0374.
Stripping length 8 ... 10 mm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material Zinc die-cast
Stainless steel
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
ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
Approvals DNV GL
Packaging size 1
Net weight 35 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140161955
ETIM EC002312
eCl@ss 27440206 Module carrier frame for industrial connectors
Previous
Next