UIC558-HTE-13PIN-PG21
Article No.: 09 58 001 1440
Image is for illustration purposes only. Please refer to product description.
UIC558-HTE-13PIN-PG21
Article No.: 09 58 001 1440
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series | HARTING UIC |
Identification | 558 |
Type of hood/housing | Hood |
Number of contacts | 13 |
---|---|
Version | Top entry |
Cable entry | 1x Pg 21 |
Field of application | Hoods/housings for harsh outdoor environments |
Limiting temperature | -50 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP69 / IPX9K acc. to ISO 20653 mated condition |
Material (hood/housing) | Polyamide (PA) |
---|---|
Fibre-glass reinforced | |
Colour (hood/housing) | Black |
Material (seal) | Silicone |
Material flammability class acc. to UL 94 | V-0 |
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
California Proposition 65 substances | Not contained |
Specifications | UIC 50558 |
---|---|
IRS 50558 | |
IEC 61373 Category 2 | |
IEC 60529 |
Packaging size | 1 |
---|---|
Net weight | 114 g |
Country of origin | India |
European customs tariff number | 85389099 |
GTIN | 5713140183902 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next