Single Frame, Ni plated, plastic cover

Article No.: 39 50 000 0100


Frames

Single Frame, Ni plated, plastic cover

Article No.: 39 50 000 0100

to see prices and availability.

0

Properties Overview

Frames Single, Metal version, nickel plated (electrically conductive), Transparent plastic cover Zinc die-cast

Product Details


Category Sockets
Series of hoods/housings Han-Port®
Element Frames
Specification Single
Metal version, nickel plated (electrically conductive)
Transparent plastic cover
Limiting temperature -10 ... +60 °C
Storage temperature -25 ... +60 °C
Degree of protection acc. to IEC 60529 IP65
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Smoothed surface
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
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 1
Net weight 212.963 g
150 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140154759
ETIM EC002617
eCl@ss 27182810 Cover/infill panel/identification strip (electrical cabinet)
Previous
Next