STRAIN RELIEF CLAMP
Article No.: 09 00 000 5339
Image is for illustration purposes only. Please refer to product description.
STRAIN RELIEF CLAMP
Article No.: 09 00 000 5339
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Strain relief clamp |
Description of the accessory | Angled |
Pack contents | Strain relief clamp with 2 screws M3 |
---|---|
Fixing screw M4 with washer |
Clamping range | 9 ... 19 mm |
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
California Proposition 65 substances | Nickel |
Packaging size | 10 |
---|---|
Net weight | 13.7 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140002579 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next