SPEC CABLE CLAMP PLASTIC PG11
Article No.: 09 00 000 5165
Image is for illustration purposes only. Please refer to product description.
SPEC CABLE CLAMP PLASTIC PG11
Article No.: 09 00 000 5165
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable gland |
Description of the accessory | With strain relief |
Wrench size | 19 |
---|---|
Degree of protection acc. to IEC 60529 | IP68 |
Size | Pg 11 |
Width across corners | 33 mm |
Material (cable glands) | Thermoplastic |
---|---|
Colour (cable gland) | RAL 7032 (pebble grey) |
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
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | 60b1a572-bb3f-476f-9307-b7d1688bd90c |
California Proposition 65 substances | Yes |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 10 |
---|---|
Net weight | 7 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140002012 |
ETIM | EC000441 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next