SEALING CAP FOR PASSIVE BOXES
Article No.: 21 01 000 0003
Image is for illustration purposes only. Please refer to product description.
SEALING CAP FOR PASSIVE BOXES
Article No.: 21 01 000 0003
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Circular connectors M12 |
Type of accessory | Protection cover |
Description of the accessory | for female inserts |
Tightening torque | 0.6 Nm |
---|---|
Degree of protection acc. to IEC 60529 | IP65 / IP67 |
Material (cover) | Polyamide (PA) |
---|---|
Material (O-ring) | Viton |
Material (accessories) | Thermoplastic |
Colour (accessories) | Black |
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
Specifications | EN 45545-2 |
---|
Packaging size | 10 |
---|---|
Net weight | 0.44 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140136410 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next