RJI RJ45 Han3A met. PN Cat5 PUR 5.0m
Article No.: 09 45 700 0027
Image is for illustration purposes only. Please refer to product description.
RJI RJ45 Han3A met. PN Cat5 PUR 5.0m
Article No.: 09 45 700 0027
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | RJ45 |
Connector 2 | Han® 3 A Metal |
Type of cable | Copper cable (round) |
Cable length | 5 m |
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
Limiting temperature | -40 ... +70 °C |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Green |
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
REACH SVHC substances | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol |
Lead | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene |
PROFINET | Yes |
---|
Packaging size | 1 |
---|---|
Net weight | 453 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140267831 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next