R 15 07 Pos. M Insert Crimp
Article No.: 09 15 007 3001
Image is for illustration purposes only. Please refer to product description.
R 15 07 Pos. M Insert Crimp
Article No.: 09 15 007 3001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | R 15 |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 7 |
Details | for thermoplastic hoods / housings |
Rated current | 10 A |
---|---|
Rated voltage | 250 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 600 V |
Rated voltage acc. to CSA | 600 V |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | HB |
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
California Proposition 65 substances | Naphthalene |
Packaging size | 10 |
---|---|
Net weight | 5.4 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140022676 |
ETIM | EC003557 |
eCl@ss | 27440223 Contact insert for circular connectors |
Previous
Next