NORMAL SEAL PG36
Article No.: 09 00 000 5025
Image is for illustration purposes only. Please refer to product description.
NORMAL SEAL PG36
Article No.: 09 00 000 5025
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Seal |
Description of the accessory | + 2 pressure plates |
Size | Pg 36 |
---|
Material (seal) | Thermoplastic |
---|---|
Colour (accessories) | Black |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
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
Nickel |
Packaging size | 1 |
---|---|
Net weight | 15 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140001275 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next