Module Locking (1PU=1pc.)
Article No.: 09 14 000 0312
Image is for illustration purposes only. Please refer to product description.
Module Locking (1PU=1pc.)
Article No.: 09 14 000 0312
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Modular® |
Type of accessory | Module locking system |
Description of the accessory | With strain relief |
Material (locking) | Polycarbonate (PC) |
---|---|
Material flammability class acc. to UL 94 | V-0 |
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
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 1 |
---|---|
Net weight | 10 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140018211 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next