MULTICONTACT MODULE R658 FEM.
Article No.: 09 14 004 4513
Image is for illustration purposes only. Please refer to product description.
MULTICONTACT MODULE R658 FEM.
Article No.: 09 14 004 4513
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® Multi module |
Size of the module | Single module |
Gender | Female |
---|---|
Number of contacts | 4 |
Details | Please order contacts separately. |
Rated current | 1.5 A |
---|---|
Rated voltage | 50 V |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
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
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 2 |
---|---|
Net weight | 8.5 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140020184 |
ETIM | EC000438 |
eCl@ss | 27440218 Module for industrial connectors (data) |
Previous
Next