M12 housing male backmounting packed
Article No.: 21 03 301 1000
Image is for illustration purposes only. Please refer to product description.
M12 housing male backmounting packed
Article No.: 21 03 301 1000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Circular connectors M12 |
Type of accessory | Housing |
Description of the accessory | for rear mounting |
Gender | Male |
---|---|
Locking type | Screw locking |
Tightening torque | 2 Nm Lock nut |
---|---|
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
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
Requirement set with Hazard Levels | R26 |
PROFINET | Yes |
---|
Packaging size | 10 |
---|---|
Net weight | 15.8 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140137509 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next