Lock nut (metal)
Article No.: 21 01 000 0008
Image is for illustration purposes only. Please refer to product description.
Lock nut (metal)
Article No.: 21 01 000 0008
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | HARAX® |
Type of accessory | Lock nut |
Description of the accessory | Metal |
Wrench size | 18 |
---|---|
Size | Pg 9 |
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
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 25 |
---|---|
Net weight | 2.8 g |
Country of origin | France |
European customs tariff number | 74153300 |
GTIN | 5713140136427 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next