LWL-STECKER 125GI FH-SC KAB2,8
Article No.: 20 10 125 5211
Image is for illustration purposes only. Please refer to product description.
LWL-STECKER 125GI FH-SC KAB2,8
Article No.: 20 10 125 5211
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | SC |
Type of contact | FO contact |
SC contact | |
Description of the contact | for multimode |
for GI fibre 50/125 μm for ceramic ferrule 62.5/125 μm |
Manufacturing process | Turned contacts |
---|
Limiting temperature | -40 ... +85 °C |
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
Net weight | 4.8 g |
Country of origin | Germany |
European customs tariff number | 85367000 |
GTIN | 5713140133570 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next