LC connector multimode 2mm
Article No.: 20 10 125 8212
Image is for illustration purposes only. Please refer to product description.
LC connector multimode 2mm
Article No.: 20 10 125 8212
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | LC |
Type of contact | FO contact |
LC contact | |
Description of the contact | for multimode for cable diameter up to 2 mm |
Multimode for cable diameter up to 2 mm |
Manufacturing process | Turned contacts |
---|
Limiting temperature | -40 ... +75 °C |
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
California Proposition 65 substances | Not contained |
Packaging size | 2 |
---|---|
Net weight | 3.2 g |
Country of origin | Germany |
European customs tariff number | 85367000 |
GTIN | 5713140133631 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next