INCREASER METAL PG 13.5-16
Article No.: 09 00 000 5051
Image is for illustration purposes only. Please refer to product description.
INCREASER METAL PG 13.5-16
Article No.: 09 00 000 5051
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Increaser |
Size | Pg 13.5 |
---|---|
Reduced size | Pg 16 |
Material (accessories) | Metal |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
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
Nickel |
Packaging size | 10 |
---|---|
Net weight | 10 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140001367 |
ETIM | EC000938 |
eCl@ss | 27140806 Enlargement/reducing ring (electric) |
Previous
Next