ICC20 Backshell straight (17-20,5 mm)
Article No.: 19 59 120 4013
Image is for illustration purposes only. Please refer to product description.
ICC20 Backshell straight (17-20,5 mm)
Article No.: 19 59 120 4013
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING ICC |
Type of hood/housing | Backshell |
Description of hood/housing | With integrated cable gland |
Straight |
Size | 20 |
---|---|
Version | Top entry |
Tightening torque | 12 Nm Cable gland |
---|---|
15 Nm Backshell | |
Limiting temperature | -40 ... +125 °C |
Number of relockings | ≥ 10 |
Degree of protection acc. to IEC 60529 | IP67 |
IPX9 | |
Clamping range | 17 ... 20.5 mm |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Nickel plated |
Material (seal) | TPE |
Colour (seal) | Brown |
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
Specifications | IEC 61984 |
---|---|
IEC 60664-1 | |
Approvals | CE |
Packaging size | 1 |
---|---|
Net weight | 0.071 kg |
Country of origin | India |
European customs tariff number | 85389099 |
GTIN | 5713140400597 |
eCl@ss | 27440224 Shell for circular connectors |
Previous
Next