Han-Yellock M-c 0.75mm² (Ag)

Article No.: 11 05 000 6103


Crimp contact

Han-Yellock M-c 0.75mm² (Ag)

Article No.: 11 05 000 6103

to see prices and availability.

0

Properties Overview

Crimp contact Rated current: ≤20 A Male Copper alloy Silver plated Conductor cross-section: 0.75 mm² AWG 18

Product Details


Category Contacts
Series Han-Yellock®
Type of contact Crimp contact
Gender Male
Manufacturing process Turned contacts
Conductor cross-section 0.75 mm²
Conductor cross-section [AWG] AWG 18
Rated current ≤ 20 A
Contact resistance ≤ 2 mΩ
Stripping length 6.5 mm
Material (contacts) Copper alloy
Surface (contacts) Silver plated
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
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 60664-1
IEC 61984
Packaging size 100
Net weight 0.6 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140109346
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next