Han Yellock Adapter Frame Han-Modular
Article No.: 11 00 600 0101
Image is for illustration purposes only. Please refer to product description.
Han Yellock Adapter Frame Han-Modular
Article No.: 11 00 600 0101
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Yellock® |
Type of accessory | Adapter frames |
Description of the accessory | for carrier hoods |
for Han-Yellock® 60 |
Material (accessories) | Polycarbonate (PC) |
---|---|
Colour (accessories) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
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
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | DNV GL |
Packaging size | 2 |
---|---|
Net weight | 13.12 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140109247 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next