Han-Yellock 30M carrier hood slot button
Article No.: 11 13 300 0110
Image is for illustration purposes only. Please refer to product description.
Han-Yellock 30M carrier hood slot button
Article No.: 11 13 300 0110
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Yellock® |
Type of hood/housing | Carrier hood |
Description of hood/housing | Push button, slot |
Size | Han-Yellock® 30 |
---|---|
Locking type | Push button |
Field of application | Hoods/housings for outdoor applications |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Un-/locking temperature | -10 ... +85 °C |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Passivated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | NBR |
Material (locking) | Polyamide (PA) |
Stainless steel | |
Colour (locking) | Melon yellow |
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
Naphthalene |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 211.42 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140110472 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next