Han U Protect Cover Die Cast for Hood Ba
Article No.: 09 36 003 5405
Image is for illustration purposes only. Please refer to product description.
Han U Protect Cover Die Cast for Hood Ba
Article No.: 09 36 003 5405
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® Ex |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings | |
Metal | |
With fixing cord | |
With seal |
Size | 3 A |
---|---|
Locking type | Single locking lever |
Details | for mounted female insert |
Details | ATTENTION! Only to be used with Han® Ex hoods and housings! |
Limiting temperature | -20 ... +40 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 5015 (sky blue) |
Material (seal) | NBR |
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
Naphthalene |
Packaging size | 10 |
---|---|
Net weight | 22.7 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140054752 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next