Han TC200 male contact 70mm²
Article No.: 09 11 000 6123
Image is for illustration purposes only. Please refer to product description.
Han TC200 male contact 70mm²
Article No.: 09 11 000 6123
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | TC 200 |
Type of contact | Crimp contact |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Conductor cross-section | 70 mm² |
---|---|
Rated current | ≤ 200 A |
Contact resistance | ≤ 0.3 mΩ |
Stripping length | 22.5 mm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
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
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 2 |
---|---|
Net weight | 42 g |
Country of origin | Germany |
European customs tariff number | 85359000 |
GTIN | 5713140014992 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next