Han-Snap latching part w. strain relief
Article No.: 09 33 000 9990
Image is for illustration purposes only. Please refer to product description.
Han-Snap latching part w. strain relief
Article No.: 09 33 000 9990
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Snap® |
Type of accessory | Latching parts |
Description of the accessory | With strain relief |
and panel mounting parts |
Pack contents | 1 latching part with strain relief |
---|---|
1 panel mounting part |
Tightening torque | 0.8 Nm |
---|---|
Limiting temperature | -40 ... +125 °C |
Degree of protection acc. to IEC 60529 | IP20 |
Retention force | 200 N Without guiding |
300 N With guiding |
Material (accessories) | Polycarbonate (PC) |
---|---|
Colour (accessories) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
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
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | 60b1a572-bb3f-476f-9307-b7d1688bd90c |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60068-2-6 Vibration (sinusoidal) |
---|---|
IEC 60068-2-27 Shock |
Packaging size | 10 |
---|---|
Net weight | 20.7 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140050679 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next