Han SPECIAL CABLE CLAMP PG 36
Article No.: 09 00 000 5196
Image is for illustration purposes only. Please refer to product description.
Han SPECIAL CABLE CLAMP PG 36
Article No.: 09 00 000 5196
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable gland |
Description of the accessory | With strain relief |
Wrench size | 52 |
---|---|
Size | Pg 36 |
Material (cable glands) | Brass |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
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
ECHA SCIP number | 6fb545c1-f438-46c2-b07a-8552e7e5a3d7 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 22 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140002111 |
ETIM | EC000441 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next