Han R 15 HOOD METAL PG11
Article No.: 09 15 000 0421
Image is for illustration purposes only. Please refer to product description.
Han R 15 HOOD METAL PG11
Article No.: 09 15 000 0421
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series | R 15 |
Type of hood/housing | Hood |
Cable entry | 1x Pg 11 |
---|---|
Locking type | Screw locking |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
Material (hood/housing) | Aluminium |
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
Nickel |
Packaging size | 10 |
---|---|
Net weight | 34.62 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140021655 |
ETIM | EC003556 |
eCl@ss | 27440224 Shell for circular connectors |
Previous
Next