Han PE MULTIPLE GROUND CONN.
Article No.: 09 33 000 9992
Image is for illustration purposes only. Please refer to product description.
Han PE MULTIPLE GROUND CONN.
Article No.: 09 33 000 9992
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | PE Multiple ground connection |
Number of contacts | 3 |
---|---|
PE contact | Yes |
Pack contents | Distributor |
Fixing screw M4 with washer |
Conductor cross-section | 0.5 ... 2.5 mm² |
---|---|
Contact resistance | ≤ 3 mΩ |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Nickel plated |
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
California Proposition 65 substances | Nickel |
Packaging size | 10 |
---|---|
Net weight | 16.6 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140050693 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next