Han Modular guide pin

Article No.: 09 14 000 9981


Coding

Han Modular guide pin

Article No.: 09 14 000 9981

to see prices and availability.

0

Properties Overview

Coding With guide pins/bushes, for application “insert with screw adapter” with/without grip frame Male

Product Details


Category Accessories
Series Han-Modular®
Type of accessory Coding
Description of the accessory With guide pins/bushes
for application “insert with screw adapter” with/without grip frame
Gender Male
Details Please order 4 pieces for one connector.
Thread length 6.5 mm
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
California Proposition 65 substances Not contained
Packaging size 50
Net weight 1.6 g
Country of origin Germany
European customs tariff number 73181558
GTIN 5713140162815
ETIM EC002311
eCl@ss 27440203 Coding for industrial connectors
Previous
Next