Han-Modular ECO Top Entry IP20
Article No.: 09 14 001 0422
Image is for illustration purposes only. Please refer to product description.
Han-Modular ECO Top Entry IP20
Article No.: 09 14 001 0422
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Modular® ECO |
Type of hood/housing | Hood |
Size | Modular ECO |
---|---|
Version | Top entry |
Cable entry | 1x |
Locking type | Snap-in latches |
Limiting temperature | -40 ... +85 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP20 |
Cable diameter | 3 ... 14.5 mm |
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Colour (hood/housing) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
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
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | CE |
Packaging size | 2 |
---|---|
Net weight | 10 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140019058 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next