Han Modular Compact fixing sheet
Article No.: 09 14 000 9947
Image is for illustration purposes only. Please refer to product description.
Han Modular Compact fixing sheet
Article No.: 09 14 000 9947
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Fixing bracket |
Size | Modular Compact |
---|
Material (accessories) | Metal |
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
California Proposition 65 substances | Nickel |
Packaging size | 10 |
---|---|
Net weight | 1.76 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140018761 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next