Han Mod PE-Anschlußerweiterung für 25mm²
Article No.: 09 14 000 9913
Image is for illustration purposes only. Please refer to product description.
Han Mod PE-Anschlußerweiterung für 25mm²
Article No.: 09 14 000 9913
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Modular® |
Type of accessory | Cable shoe |
Description of the accessory | for PE extension |
Details | Only for bulkhead mounting housings and high construction hoods. |
---|
Conductor cross-section | 25 mm² |
---|
Material (contacts) | Copper alloy |
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
Nickel |
Packaging size | 10 |
---|---|
Net weight | 1 g |
Country of origin | Germany |
European customs tariff number | 85369010 |
GTIN | 5713140018563 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next