Han MODULAR FRAME (3 MODULES)
Article No.: 09 14 210 0313
Image is for illustration purposes only. Please refer to product description.
Han MODULAR FRAME (3 MODULES)
Article No.: 09 14 210 0313
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Modular® |
Type of accessory | Hinged frame |
Description of the accessory | HMC version |
for 3 modules | |
a ... c | |
Features | Conductor cross-section PE (power side) 4 ... 10 mm² |
Conductor cross-section PE (signal side) 1 ... 2.5 mm² |
Size | 10 B |
---|
Stripping length | 8 ... 10 mm |
---|---|
Limiting temperature | -40 ... +125 °C |
Mating cycles with other HMC components | ≥ 10,000 |
Material | Zinc die-cast |
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
ECHA SCIP number | 564b7d75-7bf6-4cfb-acb1-2168eb61b675 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA |
Packaging size | 2 |
---|---|
Net weight | 54.2 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140021525 |
ETIM | EC002312 |
eCl@ss | 27440206 Module carrier frame for industrial connectors |
Previous
Next