Han HvE Hood Side Entry LC M20
Article No.: 19 34 003 0520
Image is for illustration purposes only. Please refer to product description.
Han HvE Hood Side Entry LC M20
Article No.: 19 34 003 0520
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han Hv E® |
Type of hood/housing | Hood |
Type | Low construction |
Size | 10 B |
---|---|
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x M20 |
Locking type | Double locking lever |
Field of application | Special hoods/housings for Han Hv E® screw terminal |
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
Net weight | 143.7 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140128132 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next