Han HPR-Compact guiding pin
Article No.: 09 40 500 9901
Image is for illustration purposes only. Please refer to product description.
Han HPR-Compact guiding pin
Article No.: 09 40 500 9901
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR Compact |
Type of accessory | Guide pin |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings |
Gender | Male |
---|
Material (accessories) | Stainless steel |
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
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 4 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140193543 |
ETIM | EC002311 |
eCl@ss | 27440203 Coding for industrial connectors |
Previous
Next