Han-Fast Lock 10mm² w.Pin, Ag
Article No.: 09 08 000 7124
Image is for illustration purposes only. Please refer to product description.
Han-Fast Lock 10mm² w.Pin, Ag
Article No.: 09 08 000 7124
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | Han-Fast® Lock |
Type of contact | PCB contact |
Description of the contact | With pin |
Pack contents | Single contact |
---|
Conductor cross-section | 10 mm² |
---|---|
Rated current | ≤ 60 A |
Contact resistance | ≤ 2 mΩ |
Stripping length | 7.5 mm |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Material (locking) | Copper alloy |
Surface (locking) | Passivated |
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
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 100 |
---|---|
Net weight | 2.26 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140014886 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next