Han EMV UNI D.SEALING M25
Article No.: 19 62 000 5090
Image is for illustration purposes only. Please refer to product description.
Han EMV UNI D.SEALING M25
Article No.: 19 62 000 5090
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable gland |
Description of the accessory | EMC version |
Wrench size | 22 |
---|---|
Limiting temperature | -40 ... +130 °C |
Degree of protection acc. to IEC 60529 | IP68 |
Size | M25 |
Clamping range | 6.5 ... 9.5 mm |
Shielding diameter | 3.5 ... 8.5 mm |
Width across corners | 31.2 mm |
Material (cable glands) | Metal |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
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
Naphthalene |
Packaging size | 10 |
---|---|
Net weight | 58.16 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140132214 |
ETIM | EC000441 |
eCl@ss | 27140803 Cable gland EMC (electrical installation) |
Previous
Next