Han E male F.O. 1mm POF
Article No.: 20 10 001 3311
Image is for illustration purposes only. Please refer to product description.
Han E male F.O. 1mm POF
Article No.: 20 10 001 3311
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | Han E® |
Type of contact | FO contact |
Description of the contact | for POF |
for 1 mm plastic fibre |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
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
Packaging size | 10 |
---|---|
Net weight | 1.9 g |
Country of origin | Germany |
European customs tariff number | 85367000 |
GTIN | 5713140133358 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next