Han E MALE CRIMP CONT. AU 0.5
Article No.: 09 33 000 6122
Image is for illustration purposes only. Please refer to product description.
Han E MALE CRIMP CONT. AU 0.5
Article No.: 09 33 000 6122
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | Han E® |
Type of contact | Crimp contact |
Gender | Male |
---|---|
Contact identification | No groove |
Manufacturing process | Turned contacts |
Conductor cross-section | 0.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 20 |
Rated current | ≤ 16 A |
Contact resistance | ≤ 1 mΩ |
Stripping length | 7.5 mm |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Gold plated |
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
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 100 |
---|---|
Net weight | 1.313 g |
Country of origin | Switzerland |
European customs tariff number | 85366990 |
GTIN | 5713140049819 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next