Han E HOOD TOP ENTRY PG 29
Article No.: 09 30 006 0443
Image is for illustration purposes only. Please refer to product description.
Han E HOOD TOP ENTRY PG 29
Article No.: 09 30 006 0443
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
Description of hood/housing | With adapter |
Type | High construction |
Size | 6 B |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x Pg 29 |
Locking type | Single locking lever |
Field of application | Standard hoods/housings for industrial connectors |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
IP66 | |
IP67 | |
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
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
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
ECHA SCIP number | 564b7d75-7bf6-4cfb-acb1-2168eb61b675 |
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
Net weight | 160.7 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140043909 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next