Han E/ES AV FIXING ELEMENT short
Article No.: 09 33 000 9929
Image is for illustration purposes only. Please refer to product description.
Han E/ES AV FIXING ELEMENT short
Article No.: 09 33 000 9929
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han E® AV |
Han® ES AV | |
Type of accessory | Fixing element |
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
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 2 |
---|---|
Net weight | 6.89 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140050457 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next