Han E BULKHEAD HOUSING + M CVR
Article No.: 09 30 024 5404
Image is for illustration purposes only. Please refer to product description.
Han E BULKHEAD HOUSING + M CVR
Article No.: 09 30 024 5404
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® B |
Type of accessory | Protection cover |
Description of the accessory | for bearing pedestal |
Size | 24 B |
---|---|
Locking type | Single locking lever |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
Material (accessories) | Metal |
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
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 79.72 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140047914 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next