Han D/E HOUSING COVER STANDARD
Article No.: 09 30 724 5405
Image is for illustration purposes only. Please refer to product description.
Han D/E HOUSING COVER STANDARD
Article No.: 09 30 724 5405
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® B |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings | |
Thermoplastic |
Size | 24 B |
---|---|
Locking type | Double locking lever |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Surface (hood/housing) | Powder-coated |
---|---|
Colour (hood/housing) | RAL 9005 (jet black) |
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
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Approvals | DNV GL |
---|
Packaging size | 1 |
---|---|
Net weight | 28.2 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140048867 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next