Han D/E HOOD TOP ENTRY M32 black
Article No.: 19 30 716 0427
Image is for illustration purposes only. Please refer to product description.
Han D/E HOOD TOP ENTRY M32 black
Article No.: 19 30 716 0427
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
Description of hood/housing | Black |
Type | High construction |
Size | 16 B |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Double locking lever |
Field of application | Standard hoods/housings for industrial connectors |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
IP66 | |
IP67 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
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
Net weight | 42.4 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140127999 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next